All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 672 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE407BRHSNQAKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE407BXHSNQARSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE407BRHSNQARSS 4 7/16 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE407BXHSNQAHTPS 4 7/16 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE407BRHSNQAHTPS 4 7/16 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE407BXHSNQAATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE407BRHSNQAATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE407BXHSNQAFS 4 7/16 in Felt Type Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE407BRHSNQAFS 4 7/16 in Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE408BXHSNQA 4 1/2 in Felt Type Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE408BRHSNQA 4 1/2 in Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE408BXHSNQAKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE408BRHSNQAKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE408BXHSNQARSS 4 1/2 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE408BRHSNQARSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE408BXHSNQAHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE408BRHSNQAHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE408BXHSNQAATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE408BRHSNQAATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSE408BXHSNQAFS 4 1/2 in Felt Type Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSE408BRHSNQAFS 4 1/2 in Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSM115BXHSNQA 115 mm Felt Type Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSM115BRHSNQA 115 mm Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSM115BXHSNQAKPS 115 mm Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm CAD Icon (for items table)
LSM115BRHSNQAKPS 115 mm Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
  Results 376 - 400 of 672 « 16 17 18 19 20 »