All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 672
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM125BRHSNQRSS
125
mm
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BXHSNQHTPS
125
mm
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM125BRHSNQHTPS
125
mm
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BXHSNQATL
125
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM125BRHSNQATL
125
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BXHSNQFS
125
mm
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM125BRHSNQFS
125
mm
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BXHSNQ
4 15/16
in
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE415BRHSNQ
4 15/16
in
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BXHSNQKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE415BRHSNQKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BXHSNQRSS
4 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE415BRHSNQRSS
4 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BXHSNQHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE415BRHSNQHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BXHSNQATL
4 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE415BRHSNQATL
4 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE415BXHSNQFS
4 15/16
in
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE415BRHSNQFS
4 15/16
in
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BXHSNQ
5
in
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNQ
5
in
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BXHSNQKPS
5
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNQKPS
5
in
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BXHSNQRSS
5
in
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNQRSS
5
in
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
Results 426 - 450 of 672
«
16
17
18
19
20
»