All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 672 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE500BXHSNQHTPS 5 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSE500BRHSNQHTPS 5 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSE500BXHSNQATL 5 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSE500BRHSNQATL 5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSE500BXHSNQFS 5 in Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSE500BRHSNQFS 5 in Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSM130BXHSNQ 130 mm Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSM130BRHSNQ 130 mm Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSM130BXHSNQKPS 130 mm Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSM130BRHSNQKPS 130 mm Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSM130BXHSNQRSS 130 mm Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSM130BRHSNQRSS 130 mm Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSM130BXHSNQHTPS 130 mm High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSM130BRHSNQHTPS 130 mm High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSM130BXHSNQATL 130 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSM130BRHSNQATL 130 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSM130BXHSNQFS 130 mm Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm CAD Icon (for items table)
LSM130BRHSNQFS 130 mm Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm CAD Icon (for items table)
LSE503BXHSNQ 5 3/16 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE503BRHSNQ 5 3/16 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE503BXHSNQKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE503BRHSNQKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE503BXHSNQRSS 5 3/16 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE503BRHSNQRSS 5 3/16 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE503BXHSNQHTPS 5 3/16 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
  Results 451 - 475 of 672 « 16 17 18 19 20 »