All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 672  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM45BRHSNQ 45 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM45BXHSNQKPS 45 mm Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM45BRHSNQKPS 45 mm Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM45BXHSNQRSS 45 mm Viton Single Lip Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM45BRHSNQRSS 45 mm Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM45BXHSNQHTPS 45 mm High Temperature Packing Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM45BRHSNQHTPS 45 mm High Temperature Packing Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM45BXHSNQATL 45 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM45BRHSNQATL 45 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM45BXHSNQFS 45 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM45BRHSNQFS 45 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXHSNQ 50 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM50BRHSNQ 50 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXHSNQKPS 50 mm Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM50BRHSNQKPS 50 mm Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXHSNQRSS 50 mm Viton Single Lip Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM50BRHSNQRSS 50 mm Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXHSNQHTPS 50 mm High Temperature Packing Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM50BRHSNQHTPS 50 mm High Temperature Packing Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXHSNQATL 50 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM50BRHSNQATL 50 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXHSNQFS 50 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSM50BRHSNQFS 50 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSE200BXHSNQ 2 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSE200BRHSNQ 2 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
  Results 26 - 50 of 672  1 2 3 4 5 »