All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 476 - 500 of 672
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE503BRHSNQHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BXHSNQATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE503BRHSNQATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BXHSNQFS
5 3/16
in
Felt Type
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE503BRHSNQFS
5 3/16
in
Felt Type
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BXHSNQ
135
mm
Felt Type
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSM135BRHSNQ
135
mm
Felt Type
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BXHSNQKPS
135
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSM135BRHSNQKPS
135
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BXHSNQRSS
135
mm
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSM135BRHSNQRSS
135
mm
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BXHSNQHTPS
135
mm
High Temperature Packing
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSM135BRHSNQHTPS
135
mm
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BXHSNQATL
135
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSM135BRHSNQATL
135
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BXHSNQFS
135
mm
Felt Type
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSM135BRHSNQFS
135
mm
Felt Type
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BXHSNQA
5 7/16
in
Felt Type
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE507BRHSNQA
5 7/16
in
Felt Type
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BXHSNQAKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE507BRHSNQAKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BXHSNQARSS
5 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE507BRHSNQARSS
5 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BXHSNQAHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE507BRHSNQAHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
Results 476 - 500 of 672
«
16
17
18
19
20
»