Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
101 - 125 of 672 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM60BXHSNQRSS N/A 60 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM60BRHSNQRSS N/A 60 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM60BXHSNQHTPS N/A 60 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM60BRHSNQHTPS N/A 60 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM60BXHSNQATL N/A 60 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM60BRHSNQATL N/A 60 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM60BXHSNQFS N/A 60 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM60BRHSNQFS N/A 60 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM65BXHSNQ N/A 65 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM65BRHSNQ N/A 65 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM65BXHSNQKPS N/A 65 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM65BRHSNQKPS N/A 65 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM65BXHSNQRSS N/A 65 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM65BRHSNQRSS N/A 65 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM65BXHSNQHTPS N/A 65 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM65BRHSNQHTPS N/A 65 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM65BXHSNQATL N/A 65 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM65BRHSNQATL N/A 65 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSM65BXHSNQFS N/A 65 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM65BRHSNQFS N/A 65 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE211BXHSNQ N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A
LSE211BRHSNQ N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A
LSE211BXHSNQKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A
LSE211BRHSNQKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A
LSE211BXHSNQRSS N/A 2 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A
101 - 125 of 672 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »