All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 672  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM60BXHSNQRSS 60 mm Viton Single Lip Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM60BRHSNQRSS 60 mm Viton Single Lip Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM60BXHSNQHTPS 60 mm High Temperature Packing Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM60BRHSNQHTPS 60 mm High Temperature Packing Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM60BXHSNQATL 60 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM60BRHSNQATL 60 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM60BXHSNQFS 60 mm Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM60BRHSNQFS 60 mm Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM65BXHSNQ 65 mm Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM65BRHSNQ 65 mm Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM65BXHSNQKPS 65 mm Kevlar Packing Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM65BRHSNQKPS 65 mm Kevlar Packing Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM65BXHSNQRSS 65 mm Viton Single Lip Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM65BRHSNQRSS 65 mm Viton Single Lip Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM65BXHSNQHTPS 65 mm High Temperature Packing Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM65BRHSNQHTPS 65 mm High Temperature Packing Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM65BXHSNQATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM65BRHSNQATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSM65BXHSNQFS 65 mm Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSM65BRHSNQFS 65 mm Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE211BXHSNQ 2 11/16 in Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm CAD Icon (for items table)
LSE211BRHSNQ 2 11/16 in Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm CAD Icon (for items table)
LSE211BXHSNQKPS 2 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm CAD Icon (for items table)
LSE211BRHSNQKPS 2 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm CAD Icon (for items table)
LSE211BXHSNQRSS 2 11/16 in Viton Single Lip Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm CAD Icon (for items table)
  Results 101 - 125 of 672  1 2 3 4 5 »