All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 672
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE211BRHSNQRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNQHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNQHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNQATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNQATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNQFS
2 11/16
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNQFS
2 11/16
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNQ
2 3/4
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNQ
2 3/4
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNQKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNQKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNQRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNQRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNQHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNQHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNQATL
2 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNQATL
2 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNQFS
2 3/4
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNQFS
2 3/4
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSNQ
70
mm
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSNQ
70
mm
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSNQKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSNQKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSNQRSS
70
mm
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSNQRSS
70
mm
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
Results 126 - 150 of 672
«
6
7
8
9
10
»