|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSM80BXHSNQRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQARSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQARSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQAHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQAHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQAATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQAATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQFS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BXHSNQAFS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQFS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSM80BRHSNQAFS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BXHSNQ
|
|
3 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BRHSNQ
|
|
3 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BXHSNQKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BRHSNQKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BXHSNQRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BRHSNQRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BXHSNQHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BRHSNQHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
|
LSE303BXHSNQATL
|
|
3 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|