Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM460BXHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BXHSATL | Shaft Size N/A 440 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BRHSHTPS | Shaft Size N/A 18.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BRHSHTPS | Shaft Size N/A 440 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BXHSHTPS | Shaft Size N/A 18.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BXHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BXHSHTPS | Shaft Size N/A 440 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BRHSRSS | Shaft Size N/A 18.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BRHSRSS | Shaft Size N/A 440 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BXHSRSS | Shaft Size N/A 18.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BXHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BXHSRSS | Shaft Size N/A 440 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BRHSKPS | Shaft Size N/A 18.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BRHSKPS | Shaft Size N/A 440 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BXHSKPS | Shaft Size N/A 18.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BXHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BXHSKPS | Shaft Size N/A 440 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BRHS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BRHS | Shaft Size N/A 440 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BXHS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BXHS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |