Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM380BRHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm | CAD N/A |
LSM400BRHSRSS | Shaft Size N/A 400 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm | CAD N/A |
LSM420BRHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSM440BRHSRSS | Shaft Size N/A 440 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM480BRHSRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm | CAD N/A |
LSM500BRHSRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm | CAD N/A |
LSM530BRHSRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm | CAD N/A |
LSM560BRHSRSS | Shaft Size N/A 560 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSM580BRHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSM600BRHSRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSM35BXHSHTPS | Shaft Size N/A 35 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BXHSHTPS | Shaft Size N/A 40 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM45BXHSHTPS | Shaft Size N/A 45 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm | CAD N/A |
LSM50BXHSHTPS | Shaft Size N/A 50 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm | CAD N/A |
LSM55BXHSHTPS | Shaft Size N/A 55 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm | CAD N/A |
LSM60BXHSHTPS | Shaft Size N/A 60 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm | CAD N/A |
LSM65BXHSHTPS | Shaft Size N/A 65 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm | CAD N/A |
LSM70BXHSHTPS | Shaft Size N/A 70 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm | CAD N/A |
LSM75BXHSHTPS | Shaft Size N/A 75 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm | CAD N/A |
LSM80BXHSHTPS | Shaft Size N/A 80 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm | CAD N/A |
LSM85BXHSHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm | CAD N/A |
LSM90BXHSHTPS | Shaft Size N/A 90 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm | CAD N/A |
LSM100BXHSHTPS | Shaft Size N/A 100 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm | CAD N/A |
LSM105BXHSHTPS | Shaft Size N/A 105 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm | CAD N/A |