|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSM65BRHSATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHSFS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHSFS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE211BXHS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BXHSFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE211BRHSFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHS
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHS
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHSKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHSKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHSRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHSRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHSHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHSHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BXHSATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
|
LSE212BRHSATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|