All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 1000
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE212BXHSFS
2 3/4
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSFS
2 3/4
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHS
70
mm
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHS
70
mm
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSRSS
70
mm
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSRSS
70
mm
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSHTPS
70
mm
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSHTPS
70
mm
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSATL
70
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSATL
70
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSFS
70
mm
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSFS
70
mm
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BXHS
2 15/16
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE215BRHS
2 15/16
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BXHSKPS
2 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE215BRHSKPS
2 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BXHSRSS
2 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE215BRHSRSS
2 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BXHSHTPS
2 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE215BRHSHTPS
2 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BXHSATL
2 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE215BRHSATL
2 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BXHSFS
2 15/16
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
Results 251 - 275 of 1000
«
11
12
13
14
15
»