All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 1000
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE307BXHSKPS
3 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE307BRHSKPS
3 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE307BXHSRSS
3 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE307BRHSRSS
3 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE307BXHSHTPS
3 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE307BRHSHTPS
3 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE307BXHSATL
3 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE307BRHSATL
3 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE307BXHSFS
3 7/16
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE307BRHSFS
3 7/16
in
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXHS
3 1/2
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BRHS
3 1/2
in
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXHSKPS
3 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BRHSKPS
3 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXHSRSS
3 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BRHSRSS
3 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXHSHTPS
3 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BRHSHTPS
3 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXHSATL
3 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BRHSATL
3 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXHSFS
3 1/2
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BRHSFS
3 1/2
in
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BXHS
90
mm
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSM90BRHS
90
mm
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BXHSKPS
90
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
Results 351 - 375 of 1000
«
11
12
13
14
15
»