All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 476 - 500 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE404BRHSHTPS
4 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE404BXHSATL
4 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE404BRHSATL
4 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE404BXHSFS
4 1/4
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE404BRHSFS
4 1/4
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHS
110
mm
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHS
110
mm
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSKPS
110
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSKPS
110
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSRSS
110
mm
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSRSS
110
mm
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSHTPS
110
mm
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSHTPS
110
mm
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSATL
110
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSATL
110
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSFS
110
mm
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSFS
110
mm
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHS
4 7/16
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHS
4 7/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSKPS
4 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSKPS
4 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSRSS
4 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSRSS
4 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
Results 476 - 500 of 1000
«
16
17
18
19
20
»