|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE407BXHSATL
|
|
4 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE407BRHSATL
|
|
4 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE407BXHSFS
|
|
4 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE407BRHSFS
|
|
4 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BXHS
|
|
4 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHS
|
|
4 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BXHSKPS
|
|
4 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHSKPS
|
|
4 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BXHSRSS
|
|
4 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHSRSS
|
|
4 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BXHSHTPS
|
|
4 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHSHTPS
|
|
4 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BXHSATL
|
|
4 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHSATL
|
|
4 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BXHSFS
|
|
4 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHSFS
|
|
4 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BXHS
|
|
115 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHS
|
|
115 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BXHSKPS
|
|
115 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHSKPS
|
|
115 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BXHSRSS
|
|
115 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHSRSS
|
|
115 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BXHSHTPS
|
|
115 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHSHTPS
|
|
115 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BXHSATL
|
|
115 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|