|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSM115BRHSATL
|
|
115 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BXHSFS
|
|
115 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
N/A
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHSFS
|
|
115 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE411BXHS
|
|
4.6875 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHS
|
|
4.6875 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BXHSKPS
|
|
4.6875 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHSKPS
|
|
4.6875 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BXHSRSS
|
|
4.6875 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHSRSS
|
|
4.6875 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BXHSHTPS
|
|
4.6875 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHSHTPS
|
|
4.6875 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BXHSATL
|
|
4.6875 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHSATL
|
|
4.6875 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BXHSFS
|
|
4.6875 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHSFS
|
|
4.6875 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BXHS
|
|
120 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHS
|
|
120 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BXHSKPS
|
|
120 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHSKPS
|
|
120 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BXHSRSS
|
|
120 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHSRSS
|
|
120 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BXHSHTPS
|
|
120 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHSHTPS
|
|
120 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BXHSATL
|
|
120 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
N/A
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHSATL
|
|
120 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|