All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE507BXHSKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE507BXHSRSS 5 7/16 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSRSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE507BXHSHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE507BXHSATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE507BXHSFS 5 7/16 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSFS 5 7/16 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHS 5 1/2 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHS 5 1/2 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSRSS 5 1/2 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSHTPS 5 1/2 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSFS 5 1/2 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSFS 5 1/2 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSM140BXHS 140 mm Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSM140BRHS 140 mm Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSM140BXHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »