All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE512BXHSRSS
5.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSE512BRHSRSS
5.7500
in
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BXHSHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSE512BRHSHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BXHSATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSE512BRHSATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BXHSFS
5.7500
in
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSE512BRHSFS
5.7500
in
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BXHS
150
mm
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM150BRHS
150
mm
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BXHSKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM150BRHSKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BXHSRSS
150
mm
Viton Single Lip
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM150BRHSRSS
150
mm
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BXHSHTPS
150
mm
High Temperature Packing
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM150BRHSHTPS
150
mm
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BXHSATL
150
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM150BRHSATL
150
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM150BXHSFS
150
mm
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM150BRHSFS
150
mm
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BXHS
5 15/16
in
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSE515BRHS
5 15/16
in
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BXHSKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSE515BRHSKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE515BXHSRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
Results 701 - 725 of 1000
«
26
27
28
29
30
»