All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE108BXHSKPS
1 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BRHSKPS
1 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BXHSRSS
1 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BRHSRSS
1 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BXHSHTPS
1 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BRHSHTPS
1 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BXHSATL
1 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BRHSATL
1 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BXHSFS
1 1/2
in
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BRHSFS
1 1/2
in
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHS
40
mm
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHS
40
mm
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSRSS
40
mm
Viton Single Lip
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSRSS
40
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSHTPS
40
mm
High Temperature Packing
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSHTPS
40
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSFS
40
mm
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSFS
40
mm
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE111BXHS
1 11/16
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE111BRHS
1 11/16
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BXHSKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
Results 51 - 75 of 1000
1
2
3
4
5
»