|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE515BRHSRSS
|
|
5 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSHTPS
|
|
5 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSHTPS
|
|
5 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSATL
|
|
5 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSATL
|
|
5 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSFS
|
|
5 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSFS
|
|
5 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHS
|
|
6 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BRHS
|
|
6 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHSKPS
|
|
6 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BRHSKPS
|
|
6 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHSRSS
|
|
6 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BRHSRSS
|
|
6 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHSHTPS
|
|
6 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BRHSHTPS
|
|
6 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHSATL
|
|
6 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BRHSATL
|
|
6 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHSFS
|
|
6 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BRHSFS
|
|
6 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE600BXHSATLE0302
|
|
6 in
|
|
Aluminium Triple Labyrinth
|
|
Marine Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSM155BXHS
|
|
155 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSM155BRHS
|
|
155 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSM155BXHSKPS
|
|
155 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSM155BRHSKPS
|
|
155 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSM155BXHSRSS
|
|
155 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|