All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 751 - 775 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM155BRHSRSS
155
mm
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM155BXHSHTPS
155
mm
High Temperature Packing
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM155BRHSHTPS
155
mm
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM155BXHSATL
155
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM155BRHSATL
155
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM155BXHSFS
155
mm
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM155BRHSFS
155
mm
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160ABXHS
160
mm
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM160BXHS
160
mm
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM160ABRHS
160
mm
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160BRHS
160
mm
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM160ABXHSKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM160BXHSKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM160ABRHSKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160BRHSKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM160ABXHSRSS
160
mm
Viton Single Lip
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM160BXHSRSS
160
mm
Viton Single Lip
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM160ABRHSRSS
160
mm
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160BRHSRSS
160
mm
Viton Single Lip
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM160ABXHSHTPS
160
mm
High Temperature Packing
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM160BXHSHTPS
160
mm
High Temperature Packing
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM160ABRHSHTPS
160
mm
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160BRHSHTPS
160
mm
High Temperature Packing
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM160ABXHSATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM160BXHSATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
Results 751 - 775 of 1000
«
31
32
33
34
35
»