All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 776 - 800 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM160ABRHSATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160BRHSATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM160ABXHSFS
160
mm
Felt Type
Split Cylindrical Expansion Type
103187
lbf
459000
N
149273
lbf
664000
N
N/A
1450
rpm
LSM160BXHSFS
160
mm
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM160ABRHSFS
160
mm
Felt Type
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSM160BRHSFS
160
mm
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE607BXHS
6 7/16
in
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE607BRHS
6 7/16
in
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE607BXHSKPS
6 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE607BRHSKPS
6 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE607BXHSRSS
6 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE607BRHSRSS
6 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE607BXHSHTPS
6 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE607BRHSHTPS
6 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE607BXHSATL
6 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE607BRHSATL
6 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE607BXHSFS
6 7/16
in
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE607BRHSFS
6 7/16
in
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE608BXHS
6 1/2
in
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE608BRHS
6 1/2
in
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE608BXHSKPS
6 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE608BRHSKPS
6 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE608BXHSRSS
6 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE608BRHSRSS
6 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE608BXHSHTPS
6 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
Results 776 - 800 of 1000
«
31
32
33
34
35
»