All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 801 - 825 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE608BRHSHTPS
6 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE608BXHSATL
6 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE608BRHSATL
6 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE608BXHSFS
6 1/2
in
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSE608BRHSFS
6 1/2
in
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSE611BXHS
6 11/16
in
Felt Type
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE611BRHS
6 11/16
in
Felt Type
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE611BXHSKPS
6 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE611BRHSKPS
6 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE611BXHSRSS
6 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE611BRHSRSS
6 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE611BXHSHTPS
6 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE611BRHSHTPS
6 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE611BXHSATL
6 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE611BRHSATL
6 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSE611BXHSFS
6 11/16
in
Felt Type
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSE611BRHSFS
6 11/16
in
Felt Type
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM170ABXHS
170
mm
Felt Type
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM170BXHS
170
mm
Felt Type
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM170ABRHS
170
mm
Felt Type
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM170BRHS
170
mm
Felt Type
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
LSM170ABXHSKPS
170
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
131064
lbf
583000
N
178049
lbf
792000
N
N/A
1320
rpm
LSM170BXHSKPS
170
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
117800
lbf
524000
N
186142
lbf
828000
N
N/A
1220
rpm
LSM170ABRHSKPS
170
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
131064
lbf
583000
N
178049
lbf
792000
N
7419
lbf
33000
N
1320
rpm
LSM170BRHSKPS
170
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
117800
lbf
524000
N
186142
lbf
828000
N
8183
lbf
36400
N
1220
rpm
Results 801 - 825 of 1000
«
31
32
33
34
35
»