|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSM170ABXHSRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BXHSRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABRHSRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BRHSRSS
|
|
170 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABXHSHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BXHSHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABRHSHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BRHSHTPS
|
|
170 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABXHSATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BXHSATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABRHSATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BRHSATL
|
|
170 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABXHSFS
|
|
170 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BXHSFS
|
|
170 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM170ABRHSFS
|
|
170 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM170BRHSFS
|
|
170 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BXHS
|
|
6.7500 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BRHS
|
|
6.7500 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BXHSKPS
|
|
6.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BRHSKPS
|
|
6.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BXHSRSS
|
|
6.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BRHSRSS
|
|
6.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BXHSHTPS
|
|
6.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BRHSHTPS
|
|
6.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BXHSATL
|
|
6.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|