|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE612BRHSATL
|
|
6.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BXHSFS
|
|
6.7500 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE612BRHSFS
|
|
6.7500 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BXHS
|
|
175 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BRHS
|
|
175 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BXHSKPS
|
|
175 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BRHSKPS
|
|
175 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BXHSRSS
|
|
175 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BRHSRSS
|
|
175 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BXHSHTPS
|
|
175 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BRHSHTPS
|
|
175 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BXHSATL
|
|
175 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BRHSATL
|
|
175 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BXHSFS
|
|
175 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM175BRHSFS
|
|
175 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BXHS
|
|
6 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BRHS
|
|
6 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BXHSKPS
|
|
6 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BRHSKPS
|
|
6 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BXHSRSS
|
|
6 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BRHSRSS
|
|
6 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BXHSHTPS
|
|
6 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BRHSHTPS
|
|
6 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BXHSATL
|
|
6 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BRHSATL
|
|
6 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|