|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE615BXHSFS
|
|
6 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE615BRHSFS
|
|
6 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHS
|
|
7 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BRHS
|
|
7 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHSKPS
|
|
7 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BRHSKPS
|
|
7 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHSRSS
|
|
7 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BRHSRSS
|
|
7 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHSHTPS
|
|
7 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BRHSHTPS
|
|
7 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHSATL
|
|
7 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BRHSATL
|
|
7 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHSFS
|
|
7 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BRHSFS
|
|
7 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSE700BXHSATLE0302
|
|
7 in
|
|
Aluminium Triple Labyrinth
|
|
Marine Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BXHS
|
|
180 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BRHS
|
|
180 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BXHSKPS
|
|
180 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BRHSKPS
|
|
180 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BXHSRSS
|
|
180 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BRHSRSS
|
|
180 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BXHSHTPS
|
|
180 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BRHSHTPS
|
|
180 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BXHSATL
|
|
180 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
LSM180BRHSATL
|
|
180 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
117800 lbf 524000 N
|
|
186142 lbf 828000 N
|
|
8183 lbf 36400 N
|
|
1220 rpm
|
|
|
|