All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 901 - 925 of 1000 « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM180BXHSFS 180 mm Felt Type Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm CAD Icon (for items table)
LSM180BRHSFS 180 mm Felt Type Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm CAD Icon (for items table)
LSE704BXHS 7.2500 in Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSE704BRHS 7.2500 in Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSE704BXHSKPS 7.2500 in Kevlar Packing Seal Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSE704BRHSKPS 7.2500 in Kevlar Packing Seal Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSE704BXHSRSS 7.2500 in Viton Single Lip Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSE704BRHSRSS 7.2500 in Viton Single Lip Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSE704BXHSHTPS 7.2500 in High Temperature Packing Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSE704BRHSHTPS 7.2500 in High Temperature Packing Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSE704BXHSATL 7.2500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSE704BRHSATL 7.2500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSE704BXHSFS 7.2500 in Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSE704BRHSFS 7.2500 in Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM190BXHS 190 mm Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM190BRHS 190 mm Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM190BXHSKPS 190 mm Kevlar Packing Seal Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM190BRHSKPS 190 mm Kevlar Packing Seal Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM190BXHSRSS 190 mm Viton Single Lip Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM190BRHSRSS 190 mm Viton Single Lip Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM190BXHSHTPS 190 mm High Temperature Packing Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM190BRHSHTPS 190 mm High Temperature Packing Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM190BXHSATL 190 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM190BRHSATL 190 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM190BXHSFS 190 mm Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
  Results 901 - 925 of 1000 « 36 37 38 39 40