All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 926 - 950 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM190BRHSFS
190
mm
Felt Type
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHS
7.5
in
Felt Type
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHS
7.5
in
Felt Type
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHSKPS
7.5
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHSKPS
7.5
in
Kevlar Packing Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHSRSS
7.5
in
Viton Single Lip
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHSRSS
7.5
in
Viton Single Lip
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHSHTPS
7.5
in
High Temperature Packing
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHSHTPS
7.5
in
High Temperature Packing
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHSATL
7.5
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHSATL
7.5
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSE708BXHSFS
7.5
in
Felt Type
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSE708BRHSFS
7.5
in
Felt Type
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHS
200
mm
Felt Type
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHS
200
mm
Felt Type
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHSKPS
200
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHSKPS
200
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHSRSS
200
mm
Viton Single Lip
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHSRSS
200
mm
Viton Single Lip
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHSHTPS
200
mm
High Temperature Packing
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHSHTPS
200
mm
High Temperature Packing
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHSATL
200
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHSATL
200
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
LSM200BXHSFS
200
mm
Felt Type
Split Cylindrical Expansion Type
138033
lbf
614000
N
222561
lbf
990000
N
N/A
1070
rpm
LSM200BRHSFS
200
mm
Felt Type
Split Cylindrical Retained Type
138033
lbf
614000
N
222561
lbf
990000
N
9217
lbf
41000
N
1070
rpm
Results 926 - 950 of 1000
«
36
37
38
39
40