|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE808BXHS
|
|
8 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BRHS
|
|
8 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BXHSKPS
|
|
8 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BRHSKPS
|
|
8 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BXHSRSS
|
|
8 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BRHSRSS
|
|
8 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BXHSHTPS
|
|
8 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BRHSHTPS
|
|
8 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BXHSATL
|
|
8 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BRHSATL
|
|
8 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BXHSFS
|
|
8 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BRHSFS
|
|
8 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSE808BXHSATLE0302
|
|
8 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Marine Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BXHS
|
|
220 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BRHS
|
|
220 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BXHSKPS
|
|
220 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BRHSKPS
|
|
220 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BXHSRSS
|
|
220 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BRHSRSS
|
|
220 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BXHSHTPS
|
|
220 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BRHSHTPS
|
|
220 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BXHSATL
|
|
220 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BRHSATL
|
|
220 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BXHSFS
|
|
220 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
N/A
|
|
930 rpm
|
|
|
|
|
|
|
LSM220BRHSFS
|
|
220 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
159165 lbf 708000 N
|
|
262577 lbf 1168000 N
|
|
11016 lbf 49000 N
|
|
930 rpm
|
|
|
|