All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM50BRHSRSS
50
mm
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSM50BXHSHTPS
50
mm
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BRHSHTPS
50
mm
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSM50BXHSATL
50
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BRHSATL
50
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSM50BXHSFS
50
mm
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BRHSFS
50
mm
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHS
2
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHS
2
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSKPS
2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSKPS
2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSRSS
2
in
Viton Single Lip
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSRSS
2
in
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSHTPS
2
in
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSHTPS
2
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSFS
2
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSFS
2
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSM55BXHS
55
mm
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHS
55
mm
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BXHSKPS
55
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHSKPS
55
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BXHSRSS
55
mm
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHSRSS
55
mm
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
Results 126 - 150 of 1000
«
6
7
8
9
10
»