Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1526 - 1550 of 1622 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 21.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Add To Cart
Request Quote
1526 - 1550 of 1622 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65