All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
>
View Items
This category has 1,622 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 1000
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM55BXHSHTPS
55
mm
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHSHTPS
55
mm
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BXHSATL
55
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHSATL
55
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BXHSFS
55
mm
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM55BRHSFS
55
mm
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHS
2 3/16
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHS
2 3/16
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSFS
2 3/16
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSFS
2 3/16
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHS
2 1/4
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHS
2 1/4
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHSKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHSKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHSRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHSRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHSHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
Results 151 - 175 of 1000
«
6
7
8
9
10
»