|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE207BXHSATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSATL
|
|
2 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BXHSFS
|
|
2 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE207BRHSFS
|
|
2 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSKPS
|
|
2 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSKPS
|
|
2 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSRSS
|
|
2 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSRSS
|
|
2 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BXHSFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSE208BRHSFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHSKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHSKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHSRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHSRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHSHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BRHSHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
|
LSM65BXHSATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|