Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE1800BXHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BRHSFS | Shaft Size N/A 440 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BRHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSE1800BXHSLAB | Shaft Size N/A 18.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BRHSLAB | Shaft Size N/A 440 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM440BXHSLAB | Shaft Size N/A 440 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BRHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A 28596 lbf127200 N | Maximum Speed N/A 410 rpm | CAD N/A |
LSM460BXHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm | CAD N/A |
LSM420BXHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BXHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BRHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BRHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BXHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BXHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BRHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BRHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BXHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BXHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BRHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BRHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BXHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BXHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm | CAD N/A |
LSM420BRHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |
LSE1700BRHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm | CAD N/A |