Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM580BRHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BXHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
LSM560BXHS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BXHS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BRHS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BRHS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BXHSKPS | Shaft Size N/A 560 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BXHSKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BRHSKPS | Shaft Size N/A 560 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BRHSKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BXHSRSS | Shaft Size N/A 560 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BXHSRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BRHSRSS | Shaft Size N/A 560 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BRHSRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BXHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BXHSHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BRHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BRHSHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BXHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BXHSATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BRHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSE2200BRHSATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm | CAD N/A |
LSM560BXHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |