All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 433
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
MSE412BRHSAFQAATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BXHSAFQAFS
4.7500
in
Felt Type
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BRHSAFQAFS
4.7500
in
Felt Type
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BXHSAFQA
4 15/16
in
Felt Type
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BRHSAFQA
4 15/16
in
Felt Type
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BXHSAFQAKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BRHSAFQAKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BXHSAFQARSS
4 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BRHSAFQARSS
4 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BXHSAFQAHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BRHSAFQAHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BXHSAFQAATL
4 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BRHSAFQAATL
4 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BXHSAFQAFS
4 15/16
in
Felt Type
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE415BRHSAFQAFS
4 15/16
in
Felt Type
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE503BXHSAFQ
5 3/16
in
Felt Type
Split Cylindrical Expansion Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BRHSAFQ
5 3/16
in
Felt Type
Split Cylindrical Retained Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BXHSAFQKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BRHSAFQKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BXHSAFQRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BRHSAFQRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BXHSAFQHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BRHSAFQHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BXHSAFQATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
MSE503BRHSAFQATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
135088
lbf
600400
N
183729
lbf
816600
N
1450
rpm
Results 226 - 250 of 433
«
6
7
8
9
10
»