All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 433 « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE503BXHSAFQFS 5 3/16 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE503BRHSAFQFS 5 3/16 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BXHSAFQ 5 1/4 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BRHSAFQ 5 1/4 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BXHSAFQKPS 5 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BRHSAFQKPS 5 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BXHSAFQRSS 5 1/4 in Viton Single Lip Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BRHSAFQRSS 5 1/4 in Viton Single Lip Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BXHSAFQHTPS 5 1/4 in High Temperature Packing Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BRHSAFQHTPS 5 1/4 in High Temperature Packing Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BXHSAFQATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BRHSAFQATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BXHSAFQFS 5 1/4 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE504BRHSAFQFS 5 1/4 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BXHSAFQ 5 7/16 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BRHSAFQ 5 7/16 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BXHSAFQKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BRHSAFQKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BXHSAFQRSS 5 7/16 in Viton Single Lip Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BRHSAFQRSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BXHSAFQHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BRHSAFQHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BXHSAFQATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BRHSAFQATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE507BXHSAFQFS 5 7/16 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
  Results 251 - 275 of 433 « 11 12 13 14 15 »