All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 433 « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE507BRHSAFQFS 5 7/16 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BXHSAFQ 5 1/2 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BRHSAFQ 5 1/2 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BXHSAFQKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BRHSAFQKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BXHSAFQRSS 5 1/2 in Viton Single Lip Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BRHSAFQRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BXHSAFQHTPS 5 1/2 in High Temperature Packing Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BRHSAFQHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BXHSAFQATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BRHSAFQATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BXHSAFQFS 5 1/2 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE508BRHSAFQFS 5 1/2 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm CAD Icon (for items table)
MSE511BXHSAFQ 5 11/16 in Felt Type Split Cylindrical Expansion Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BRHSAFQ 5 11/16 in Felt Type Split Cylindrical Retained Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BXHSAFQKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BRHSAFQKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BXHSAFQRSS 5 11/16 in Viton Single Lip Split Cylindrical Expansion Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BRHSAFQRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BXHSAFQHTPS 5 11/16 in High Temperature Packing Split Cylindrical Expansion Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BRHSAFQHTPS 5 11/16 in High Temperature Packing Split Cylindrical Retained Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BXHSAFQATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BRHSAFQATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BXHSAFQFS 5 11/16 in Felt Type Split Cylindrical Expansion Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
MSE511BRHSAFQFS 5 11/16 in Felt Type Split Cylindrical Retained Type 164289 lbf
730200
N
232600 lbf
1033800
N
1320 rpm CAD Icon (for items table)
  Results 276 - 300 of 433 « 11 12 13 14 15 »