All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 433
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
MSE512BXHSAFQ
5.7500
in
Felt Type
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BRHSAFQ
5.7500
in
Felt Type
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BXHSAFQKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BRHSAFQKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BXHSAFQRSS
5.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BRHSAFQRSS
5.7500
in
Viton Single Lip
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BXHSAFQHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BRHSAFQHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BXHSAFQATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BRHSAFQATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BXHSAFQFS
5.7500
in
Felt Type
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE512BRHSAFQFS
5.7500
in
Felt Type
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BXHSAFQ
5 7/8
in
Felt Type
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BRHSAFQ
5 7/8
in
Felt Type
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BXHSAFQKPS
5 7/8
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BRHSAFQKPS
5 7/8
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BXHSAFQRSS
5 7/8
in
Viton Single Lip
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BRHSAFQRSS
5 7/8
in
Viton Single Lip
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BXHSAFQHTPS
5 7/8
in
High Temperature Packing
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BRHSAFQHTPS
5 7/8
in
High Temperature Packing
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BXHSAFQATL
5 7/8
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BRHSAFQATL
5 7/8
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BXHSAFQFS
5 7/8
in
Felt Type
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE514BRHSAFQFS
5 7/8
in
Felt Type
Split Cylindrical Retained Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
MSE515BXHSAFQ
5 15/16
in
Felt Type
Split Cylindrical Expansion Type
164289
lbf
730200
N
232600
lbf
1033800
N
1320
rpm
Results 301 - 325 of 433
«
11
12
13
14
15
»