All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 433 « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE607BXHSAFQKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BRHSAFQKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BXHSAFQRSS 6 7/16 in Viton Single Lip Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BRHSAFQRSS 6 7/16 in Viton Single Lip Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BXHSAFQHTPS 6 7/16 in High Temperature Packing Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BRHSAFQHTPS 6 7/16 in High Temperature Packing Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BXHSAFQATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BRHSAFQATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BXHSAFQFS 6 7/16 in Felt Type Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE607BRHSAFQFS 6 7/16 in Felt Type Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BXHSAFQ 6 1/2 in Felt Type Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BRHSAFQ 6 1/2 in Felt Type Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BXHSAFQKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BRHSAFQKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BXHSAFQRSS 6 1/2 in Viton Single Lip Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BRHSAFQRSS 6 1/2 in Viton Single Lip Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BXHSAFQHTPS 6 1/2 in High Temperature Packing Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BRHSAFQHTPS 6 1/2 in High Temperature Packing Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BXHSAFQATL 6 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BRHSAFQATL 6 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BXHSAFQFS 6 1/2 in Felt Type Split Cylindrical Expansion Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE608BRHSAFQFS 6 1/2 in Felt Type Split Cylindrical Retained Type 185430 lbf
824100
N
257168 lbf
1143000
N
1200 rpm CAD Icon (for items table)
MSE703BXHSAFQA 7 3/16 in Felt Type Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE703BRHSAFQA 7 3/16 in Felt Type Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE703BXHSAFQAKPS 7 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
  Results 351 - 375 of 433 « 11 12 13 14 15 »