All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 433 « 16 17 18 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE708BXHSAFQARSS 7.5 in Viton Single Lip Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BRHSAFQARSS 7.5 in Viton Single Lip Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BXHSAFQAHTPS 7.5 in High Temperature Packing Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BRHSAFQAHTPS 7.5 in High Temperature Packing Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BXHSAFQAATL 7.5 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BRHSAFQAATL 7.5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BXHSAFQAFS 7.5 in Felt Type Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE708BRHSAFQAFS 7.5 in Felt Type Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BXHSAFQA 7 15/16 in Felt Type Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BRHSAFQA 7 15/16 in Felt Type Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BXHSAFQAKPS 7 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BRHSAFQAKPS 7 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BXHSAFQARSS 7 15/16 in Viton Single Lip Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BRHSAFQARSS 7 15/16 in Viton Single Lip Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BXHSAFQAHTPS 7 15/16 in High Temperature Packing Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BRHSAFQAHTPS 7 15/16 in High Temperature Packing Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BXHSAFQAATL 7 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BRHSAFQAATL 7 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BXHSAFQAFS 7 15/16 in Felt Type Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE715BRHSAFQAFS 7 15/16 in Felt Type Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BXHSAFQA 8 in Felt Type Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BRHSAFQA 8 in Felt Type Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BXHSAFQAKPS 8 in Kevlar Packing Seal Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BRHSAFQAKPS 8 in Kevlar Packing Seal Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BXHSAFQARSS 8 in Viton Single Lip Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
  Results 401 - 425 of 433 « 16 17 18