All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 433 of 433 « 16 17 18 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE800BRHSAFQARSS 8 in Viton Single Lip Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BXHSAFQAHTPS 8 in High Temperature Packing Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BRHSAFQAHTPS 8 in High Temperature Packing Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BXHSAFQAATL 8 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BRHSAFQAATL 8 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BXHSAFQAFS 8 in Felt Type Split Cylindrical Expansion Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSE800BRHSAFQAFS 8 in Felt Type Split Cylindrical Retained Type 227893 lbf
1012900
N
341160 lbf
1516300
N
960 rpm CAD Icon (for items table)
MSM460BRHSQE0849 18.11 in Kevlar Packing Seal Split Cylindrical Retained Type 789102 lbf
3510000
N
1716865 lbf
7637000
N
85 rpm N/A
  Results 426 - 433 of 433 « 16 17 18