All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 433  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE303BXHSAFQAKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BRHSAFQAKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BXHSAFQARSS 3 3/16 in Viton Single Lip Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BRHSAFQARSS 3 3/16 in Viton Single Lip Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BXHSAFQAHTPS 3 3/16 in High Temperature Packing Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BRHSAFQAHTPS 3 3/16 in High Temperature Packing Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BXHSAFQAATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BRHSAFQAATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BXHSAFQAFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE303BRHSAFQAFS 3 3/16 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BXHSAFQA 3 1/4 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BRHSAFQA 3 1/4 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BXHSAFQAKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BRHSAFQAKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BXHSAFQARSS 3 1/4 in Viton Single Lip Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BRHSAFQARSS 3 1/4 in Viton Single Lip Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BXHSAFQAHTPS 3 1/4 in High Temperature Packing Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BRHSAFQAHTPS 3 1/4 in High Temperature Packing Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BXHSAFQAATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BRHSAFQAATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BXHSAFQAFS 3 1/4 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE304BRHSAFQAFS 3 1/4 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE307BXHSAFQA 3 7/16 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE307BRHSAFQA 3 7/16 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
MSE307BXHSAFQAKPS 3 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm CAD Icon (for items table)
  Results 51 - 75 of 433  1 2 3 4 5 »