All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 433  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE311BXHSAFQARSS 3 11/16 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BRHSAFQARSS 3 11/16 in Viton Single Lip Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BXHSAFQAHTPS 3 11/16 in High Temperature Packing Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BRHSAFQAHTPS 3 11/16 in High Temperature Packing Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BXHSAFQAATL 3 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BRHSAFQAATL 3 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BXHSAFQAFS 3 11/16 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE311BRHSAFQAFS 3 11/16 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BXHSAFQA 3 3/4 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BRHSAFQA 3 3/4 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BXHSAFQAKPS 3 3/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BRHSAFQAKPS 3 3/4 in Kevlar Packing Seal Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BXHSAFQARSS 3 3/4 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BRHSAFQARSS 3 3/4 in Viton Single Lip Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BXHSAFQAHTPS 3 3/4 in High Temperature Packing Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BRHSAFQAHTPS 3 3/4 in High Temperature Packing Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BXHSAFQAATL 3 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BRHSAFQAATL 3 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BXHSAFQAFS 3 3/4 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE312BRHSAFQAFS 3 3/4 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BXHSAFQA 3 15/16 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BRHSAFQA 3 15/16 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BXHSAFQAKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BRHSAFQAKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BXHSAFQARSS 3 15/16 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
  Results 101 - 125 of 433  1 2 3 4 5 »