All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 433 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE315BRHSAFQARSS 3 15/16 in Viton Single Lip Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BXHSAFQAHTPS 3 15/16 in High Temperature Packing Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BRHSAFQAHTPS 3 15/16 in High Temperature Packing Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BXHSAFQAATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BRHSAFQAATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BXHSAFQAFS 3 15/16 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE315BRHSAFQAFS 3 15/16 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BXHSAFQA 4 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BRHSAFQA 4 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BXHSAFQAKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BRHSAFQAKPS 4 in Kevlar Packing Seal Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BXHSAFQARSS 4 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BRHSAFQARSS 4 in Viton Single Lip Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BXHSAFQAHTPS 4 in High Temperature Packing Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BRHSAFQAHTPS 4 in High Temperature Packing Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BXHSAFQAATL 4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BRHSAFQAATL 4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BXHSAFQAFS 4 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE400BRHSAFQAFS 4 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm CAD Icon (for items table)
MSE403BXHSAFQA 4 3/16 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE403BRHSAFQA 4 3/16 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE403BXHSAFQAKPS 4 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE403BRHSAFQAKPS 4 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE403BXHSAFQARSS 4 3/16 in Viton Single Lip Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE403BRHSAFQARSS 4 3/16 in Viton Single Lip Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
  Results 126 - 150 of 433 « 6 7 8 9 10 »