All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 433
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
MSE403BXHSAFQAHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE403BRHSAFQAHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE403BXHSAFQAATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE403BRHSAFQAATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE403BXHSAFQAFS
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE403BRHSAFQAFS
4 3/16
in
Felt Type
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BXHSAFQA
4 1/4
in
Felt Type
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BRHSAFQA
4 1/4
in
Felt Type
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BXHSAFQAKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BRHSAFQAKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BXHSAFQARSS
4 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BRHSAFQARSS
4 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BXHSAFQAHTPS
4 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BRHSAFQAHTPS
4 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BXHSAFQAATL
4 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BRHSAFQAATL
4 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BXHSAFQAFS
4 1/4
in
Felt Type
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE404BRHSAFQAFS
4 1/4
in
Felt Type
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BXHSAFQA
4.3750
in
Felt Type
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BRHSAFQA
4.3750
in
Felt Type
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BXHSAFQAKPS
4.3750
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BRHSAFQAKPS
4.3750
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BXHSAFQARSS
4.3750
in
Viton Single Lip
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BRHSAFQARSS
4.3750
in
Viton Single Lip
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE406BXHSAFQAHTPS
4.3750
in
High Temperature Packing
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
Results 151 - 175 of 433
«
6
7
8
9
10
»