All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 433 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE406BRHSAFQAHTPS 4.3750 in High Temperature Packing Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE406BXHSAFQAATL 4.3750 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE406BRHSAFQAATL 4.3750 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE406BXHSAFQAFS 4.3750 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE406BRHSAFQAFS 4.3750 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BXHSAFQA 4 7/16 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BRHSAFQA 4 7/16 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BXHSAFQAKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BRHSAFQAKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BXHSAFQARSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BRHSAFQARSS 4 7/16 in Viton Single Lip Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BXHSAFQAHTPS 4 7/16 in High Temperature Packing Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BRHSAFQAHTPS 4 7/16 in High Temperature Packing Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BXHSAFQAATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BRHSAFQAATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BXHSAFQAFS 4 7/16 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE407BRHSAFQAFS 4 7/16 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BXHSAFQA 4 1/2 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BRHSAFQA 4 1/2 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BXHSAFQAKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BRHSAFQAKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BXHSAFQARSS 4 1/2 in Viton Single Lip Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BRHSAFQARSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BXHSAFQAHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
MSE408BRHSAFQAHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm CAD Icon (for items table)
  Results 176 - 200 of 433 « 6 7 8 9 10 »