All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 433
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
MSE408BXHSAFQAATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE408BRHSAFQAATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE408BXHSAFQAFS
4 1/2
in
Felt Type
Split Cylindrical Expansion Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE408BRHSAFQAFS
4 1/2
in
Felt Type
Split Cylindrical Retained Type
102130
lbf
453900
N
133135
lbf
591700
N
1820
rpm
MSE411BXHSAFQA
4.6875
in
Felt Type
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BRHSAFQA
4.6875
in
Felt Type
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BXHSAFQAKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BRHSAFQAKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BXHSAFQARSS
4.6875
in
Viton Single Lip
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BRHSAFQARSS
4.6875
in
Viton Single Lip
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BXHSAFQAHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BRHSAFQAHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BXHSAFQAATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BRHSAFQAATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BXHSAFQAFS
4.6875
in
Felt Type
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE411BRHSAFQAFS
4.6875
in
Felt Type
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BXHSAFQA
4.7500
in
Felt Type
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BRHSAFQA
4.7500
in
Felt Type
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BXHSAFQAKPS
4.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BRHSAFQAKPS
4.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BXHSAFQARSS
4.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BRHSAFQARSS
4.7500
in
Viton Single Lip
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BXHSAFQAHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BRHSAFQAHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Retained Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
MSE412BXHSAFQAATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
118084
lbf
524800
N
157566
lbf
700300
N
1600
rpm
Results 201 - 225 of 433
«
6
7
8
9
10
»