|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE300BRHSATL
|
|
3 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE300BXHSFS
|
|
3 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE300BRHSFS
|
|
3 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSM80BXHS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSM80BRHS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSM80BXHSKPS
|
|
80 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSM80BRHSKPS
|
|
80 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSM80BXHSRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSM80BRHSRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSM80BXHSHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSM80BRHSHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSM80BXHSATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSM80BRHSATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSM80BXHSFS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSM80BRHSFS
|
|
80 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE303BXHS
|
|
3 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE303BRHS
|
|
3 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE303BXHSKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE303BRHSKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE303BXHSRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE303BRHSRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE303BXHSHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE303BRHSHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE303BXHSATL
|
|
3 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE303BRHSATL
|
|
3 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|